知识搜索
下载文档 () / 20
动力,因我们而不同*

ST0500800R31C

Eaton Model 50 Basket Strainer 5-8 inch, Duplex, 8"#50 150#RF CS/BRZ, Cast, Carbon Steel, 10.3 Bar, ANSI flange 8"

常用规格

Product Name
Eaton Model 50 Basket Strainer
Catalog Number
ST0500800R31C
Product Length/Depth
781 mm
Product Height
1286 mm
Product Width
635 mm
Product Weight
730 kg
Certifications
CRN Stamp

产品规格

Configuration
Duplex strainer
Manufacturing style
Cast
Number of baskets
2
Sealing material
NBR
Design pressure - max
10.3 bar
Connection type (inlet/outlet)
ANSI flange
Material
Carbon Steel
Connection size (inlet/outlet)
8"

导出产品规格