Eaton Model 52 Basket Strainer
ST052100AF40C

ST052100AF40C

Eaton Model 52 Manual Pipeline Strainer, Duplex, 10" #52 125#FF CI, Cast, Cast iron, 13.8 Bar, ANSI flange 10"
ST052100AF40C - sku page

Photo is representative

常用规格

Product Name
Eaton Model 52 Basket Strainer
Catalog Number
ST052100AF40C
Product Length/Depth
1295 mm
Product Height
768 mm
Product Width
1321 mm
Product Weight
726 kg
Certifications
CRN Stamp

产品规格

Configuration
Duplex strainer
Manufacturing style
Cast
Number of baskets
2
Sealing material
NBR
Design pressure - max
13.8 bar
Connection type (inlet/outlet)
ANSI flange
Material
Cast iron
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.