Eaton Model 52 Basket Strainer
ST052160AF40C

ST052160AF40C

Eaton Model 52 Manual Pipeline Strainer, Duplex, 16" #52 125#FF CI, Cast, Cast iron, 10.3 Bar, ANSI flange 16"
ST052160AF40C - sku page

Photo is representative

常用规格

Product Name
Eaton Model 52 Basket Strainer
Catalog Number
ST052160AF40C
Product Length/Depth
1930 mm
Product Height
121 mm
Product Width
2007 mm
Product Weight
1996 kg
Certifications
CRN Stamp

产品规格

Configuration
Duplex strainer
Manufacturing style
Cast
Number of baskets
2
Sealing material
NBR
Design pressure - max
10.3 bar
Connection type (inlet/outlet)
ANSI flange
Material
Cast iron
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.