知识搜索
下载文档 () / 20
动力,因我们而不同*

ST053010BR22A

Eaton Model 53 BTX Basket Strainer up to 4 inches, Duplex, 1"#53 BTX 150#RF FLG'D SS, Cast, Stainless steel, 13.8 Bar, ANSI flange 1"

常用规格

Product Name
Eaton Model 53BTX Basket Strainer
Catalog Number
ST053010BR22A
Product Length/Depth
267 mm
Product Height
267 mm
Product Width
175 mm
Product Weight
21 kg
Certifications
CRN Stamp
ABS

产品规格

Configuration
Duplex strainer
Manufacturing style
Cast
Number of baskets
2
Sealing material
NBR
Design pressure - max
13.8 bar
Connection type (inlet/outlet)
ANSI flange
Material
Stainless steel
Connection size (inlet/outlet)
1"

导出产品规格