知识搜索
下载文档 () / 20
动力,因我们而不同*

ST053020BT22A

Eaton Model 53 BTX Basket Strainer up to 4 inches, Duplex, 2" #53 BTX NPT SS, Cast, Stainless steel, 13.8 Bar, NPT female thread 2"

常用规格

Product Name
Eaton Model 53BTX Basket Strainer
Catalog Number
ST053020BT22A
Product Length/Depth
441 mm
Product Height
394 mm
Product Width
254 mm
Product Weight
79 kg
Certifications
CRN Stamp
ABS

产品规格

Configuration
Duplex strainer
Manufacturing style
Cast
Number of baskets
2
Sealing material
Viton
Design pressure - max
13.8 bar
Connection type (inlet/outlet)
NPT female thread
Material
Stainless steel
Connection size (inlet/outlet)
2"

导出产品规格