知识搜索
下载文档 () / 20
动力,因我们而不同*

ST053025BF11TS

Eaton Model 53 BTX Basket Strainer up to 4 inches, Duplex, 2.5" #53 BTX 150#FF FLGD BRZ W/TEFLON SEATS, Cast, Bronze, 13.8 Bar, ANSI flange 2 1/2"

常用规格

Product Name
Eaton Model 53BTX Basket Strainer
Catalog Number
ST053025BF11TS
Product Length/Depth
441 mm
Product Height
394 mm
Product Width
273 mm
Product Weight
104 kg
Certifications
CRN Stamp
ABS

产品规格

Configuration
Duplex strainer
Manufacturing style
Cast
Number of baskets
2
Sealing material
NBR
Design pressure - max
13.8 bar
Connection type (inlet/outlet)
ANSI flange
Material
Bronze
Connection size (inlet/outlet)
2 1/2"

导出产品规格