知识搜索
下载文档 () / 20
动力,因我们而不同*

ST053040BR33TS

Eaton Model 53 BTX Basket Strainer up to 4 inches, Duplex, 4"#53 BTX 150#RF FLG'D CS W/TEFLON SEATS, Cast, Carbon Steel, 13.8 Bar, ANSI flange 4"

常用规格

Product Name
Eaton Model 53BTX Basket Strainer
Catalog Number
ST053040BR33TS
Product Length/Depth
629 mm
Product Height
549 mm
Product Width
406 mm
Product Weight
196 kg
Certifications
CRN Stamp
ABS

产品规格

Configuration
Duplex strainer
Manufacturing style
Cast
Number of baskets
2
Sealing material
NBR
Design pressure - max
13.8 bar
Connection type (inlet/outlet)
ANSI flange
Material
Carbon steel
Connection size (inlet/outlet)
4"

导出产品规格