Eaton Model 72 Basket Strainer
ST0720100T1C

ST0720100T1C

Eaton Model 72 Basket Strainer, Simplex, 1"#72 150#THD BRZ STD, Cast, Bronze, 13.8 Bar, DIN flange 1"
ST0720100T1C - sku page

Photo is representative

常用规格

Product Name
Eaton Model 72 Basket Strainer
Catalog Number
ST0720100T1C
Product Length/Depth
102 mm
Product Height
213 mm
Product Width
137 mm
Product Weight
4 kg
Certifications
CRN Stamp
ABS

产品规格

Configuration
Simplex strainer
Manufacturing style
Cast
Number of baskets
1
Sealing material
NBR
Design pressure - max
13.8 bar
Connection type (inlet/outlet)
DIN flange
Material
Bronze
Connection size (inlet/outlet)
1"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.