Eaton Model 72 Basket Strainer
ST0720100T4C100

ST0720100T4C100

Eaton Model 72 Basket Strainer, Simplex, 1" #72 125#THD CI STD. W/ 100 MESH BASKET, Cast, Cast iron, 13.8 Bar, DIN flange 1"
ST0720100T4C100 - sku page

Photo is representative

常用规格

Product Name
Eaton Model 72 Basket Strainer
Catalog Number
ST0720100T4C100
Product Length/Depth
102 mm
Product Height
213 mm
Product Width
137 mm
Product Weight
3 kg
Certifications
CRN Stamp
ABS

产品规格

Configuration
Simplex strainer
Manufacturing style
Cast
Number of baskets
1
Sealing material
NBR
Design pressure - max
13.8 bar
Connection type (inlet/outlet)
DIN flange
Material
Cast iron
Connection size (inlet/outlet)
1"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.