Eaton Model 72 Basket Strainer
ST0720150T4C

ST0720150T4C

Eaton Model 72 Basket Strainer, Simplex, 1-1/2"#72 125#THD CI STD, Cast, Cast iron, 13.8 Bar, DIN flange 1 1/2"
ST0720150T4C - sku page

Photo is representative

常用规格

Product Name
Eaton Model 72 Basket Strainer
Catalog Number
ST0720150T4C
Product Length/Depth
124 mm
Product Height
279 mm
Product Width
184 mm
Product Weight
7 kg
Certifications
CRN Stamp
ABS

产品规格

Configuration
Simplex strainer
Manufacturing style
Cast
Number of baskets
1
Sealing material
NBR
Design pressure - max
13.8 bar
Connection type (inlet/outlet)
DIN flange
Material
Cast iron
Connection size (inlet/outlet)
1 1/2"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.