知识搜索
下载文档 () / 20
动力,因我们而不同*

ST0720200T1C

Eaton Model 72 Basket Strainer, Simplex, 2"#72 150#THD BRZ STD, Cast, Bronze, 13.8 Bar, DIN flange 2"

常用规格

Product Name
Eaton Model 72 Basket Strainer
Catalog Number
ST0720200T1C
Product Length/Depth
171 mm
Product Height
340 mm
Product Width
222 mm
Product Weight
15 kg
Certifications
CRN Stamp
ABS

产品规格

Configuration
Simplex strainer
Manufacturing style
Cast
Number of baskets
1
Sealing material
NBR
Design pressure - max
13.8 bar
Connection type (inlet/outlet)
DIN flange
Material
Bronze
Connection size (inlet/outlet)
2"

导出产品规格