Eaton Model 72 Basket Strainer
ST0720200T2C

ST0720200T2C

Eaton Model 72 Basket Strainer, Simplex, 2" #72 150#THD SS STD, Cast, Stainless steel, 13.8 Bar, DIN flange 2"
ST0720200T2C - sku page

Photo is representative

常用规格

Product Name
Eaton Model 72 Basket Strainer
Catalog Number
ST0720200T2C
Product Length/Depth
171 mm
Product Height
340 mm
Product Width
222 mm
Product Weight
14 kg
Certifications
CRN Stamp
ABS

产品规格

Configuration
Simplex strainer
Manufacturing style
Cast
Number of baskets
1
Sealing material
Viton
Design pressure - max
13.8 bar
Connection type (inlet/outlet)
DIN flange
Material
Stainless steel
Connection size (inlet/outlet)
2"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.