知识搜索
下载文档 () / 20
动力,因我们而不同*

ST072020BR20OE

Eaton Model 72 Basket Strainer, Simplex, 2" #72 150#RF SS W/EPDM O-RING, Cast, Stainless steel, 13.8 Bar, DIN flange 2"

常用规格

Product Name
Eaton Model 72 Basket Strainer
Catalog Number
ST072020BR20OE
Product Length/Depth
349 mm
Product Height
349 mm
Product Width
268 mm
Product Weight
16 kg
Certifications
CRN Stamp
ABS

产品规格

Configuration
Simplex strainer
Manufacturing style
Cast
Number of baskets
1
Sealing material
Viton
Design pressure - max
13.8 bar
Connection type (inlet/outlet)
DIN flange
Material
Stainless steel
Connection size (inlet/outlet)
2"

导出产品规格