Eaton Model 72 Basket Strainer
ST0720300F4C

ST0720300F4C

Eaton Model 72 Basket Strainer, Simplex, 3" #72 125#FF CI STD, Cast, Cast iron, 13.8 Bar, DIN flange 3"
ST0720300F4C - sku page

Photo is representative

常用规格

Product Name
Eaton Model 72 Basket Strainer
Catalog Number
ST0720300F4C
Product Length/Depth
203 mm
Product Height
457 mm
Product Width
334 mm
Product Weight
34 kg
Certifications
CRN Stamp
ABS

产品规格

Configuration
Simplex strainer
Manufacturing style
Cast
Number of baskets
1
Sealing material
NBR
Design pressure - max
13.8 bar
Connection type (inlet/outlet)
DIN flange
Material
Cast iron
Connection size (inlet/outlet)
3"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.