知识搜索
下载文档 () / 20
动力,因我们而不同*

ST0720300T4C

Eaton Model 72 Basket Strainer, Simplex, 3"#72 125#THD CI STD, Cast, Cast iron, 13.8 Bar, DIN flange 3"

常用规格

Product Name
Eaton Model 72 Basket Strainer
Catalog Number
ST0720300T4C
Product Length/Depth
203 mm
Product Height
451 mm
Product Width
292 mm
Product Weight
24 kg
Certifications
CRN Stamp
ABS

产品规格

Configuration
Simplex strainer
Manufacturing style
Cast
Number of baskets
1
Sealing material
NBR
Design pressure - max
13.8 bar
Connection type (inlet/outlet)
DIN flange
Material
Cast iron
Connection size (inlet/outlet)
3"

导出产品规格