知识搜索
下载文档 () / 20
动力,因我们而不同*

ST073180BF60C

Eaton Model 73 Straight Flow Basket Strainer, Simplex strainer, 18" #73 150#FF DI STD. ASTM A395, Cast, Ductile iron, 13.8 Bar, ANSI flange 18"

常用规格

Product Name
Eaton Model 73 Straight Flow Basket Strainer
Catalog Number
ST073180BF60C
Product Length/Depth
787.4 mm
Product Height
1143 mm
Product Width
685.8 mm
Product Weight
453.592 kg
Certifications
CRN Stamp
ABS

产品规格

Configuration
Simplex strainer
Manufacturing style
Cast
Number of baskets
1
Sealing material
NBR
Perf mesh size
1/2" Perf down to 60 mesh
Design pressure - max
13.8 bar
Design temperature - max
38 °C
Connection type (inlet/outlet)
ANSI flange
Material
Ductile iron
Connection size (inlet/outlet)
18"
Model
Model 73

导出产品规格