知识搜索
下载文档 () / 20
动力,因我们而不同*

STAG 8

Eaton Crouse-Hinds series Myers ground hub, Aluminum, 3"

常用规格

Product Name
Eaton Crouse-Hinds series Myers ground hub
Catalog Number
STAG 8
UPC
784731101129
Product Length/Depth
4.37 in
Product Height
4.37 in
Product Width
3.02 in
Product Weight
1.03 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
4X
12

Product specifications

Trade size
3"
Material
Aluminum

导出产品规格