Eaton Crouse-Hinds series Myers ground hub
STAG 11

STAG 11

Eaton Crouse-Hinds series Myers ground hub, Aluminum, 5"
STAG 11 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Myers ground hub
Catalog Number
STAG 11
UPC
784731101150
Product Length/Depth
6.88 in
Product Height
2.94 in
Product Width
6.88 in
Product Weight
3.25 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Aluminum
NEMA Rating
3
3R
4
4X
12
Trade size
5"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.