Eaton Crouse-Hinds series Myers ground hub
STAG 12

STAG 12

Eaton Crouse-Hinds series Myers ground hub, Aluminum, 6"
STAG 12 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Myers ground hub
Catalog Number
STAG 12
UPC
784731101167
Product Length/Depth
7.69 in
Product Height
3 in
Product Width
7.69 in
Product Weight
3.5 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Aluminum
NEMA Rating
3
3R
4
4X
12
Trade size
6"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.