Eaton Crouse-Hinds series Myers ground hub
STAG 9

STAG 9

Eaton Crouse-Hinds series Myers ground hub, Aluminum, 3-1/2"
STAG 9 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Myers ground hub
Catalog Number
STAG 9
UPC
784731101136
Product Length/Depth
4.98 in
Product Height
4.98 in
Product Width
3.14 in
Product Weight
1.38 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Aluminum
NEMA Rating
3
3R
4
4X
12
Trade size
3-1/2"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.