| Product Name |
Eaton Crouse-Hinds series Myers ground nut
|
| Catalog Number |
STAGN 2
|
| UPC |
784731101488
|
| Product Length/Depth |
0.001 in
|
| Product Height |
0.001 in
|
| Product Width |
0.001 in
|
| Product Weight |
0.044 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class III
Class II, Division 2 Class II, Division 1 Class I, Division 2 |
| Trade size |
3/4"
|
| Material |
Aluminum
|