知识搜索
下载文档 () / 20
动力,因我们而不同*

STAGN 4

Eaton Crouse-Hinds series Myers ground nut, Aluminum, 1-1/4"

常用规格

Product Name
Eaton Crouse-Hinds series Myers ground nut
Catalog Number
STAGN 4
UPC
784731101501
Product Weight
0.08 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class III
Class II, Division 1
Class II, Division 2

Product specifications

Trade size
1-1/4"
Material
Aluminum

导出产品规格