下载文档 () / 20
动力,因我们而不同*

STBS1151509

Eaton Crouse-Hinds series STB enclosure, 15" x 15" x 9", Polished 316L stainless steel

常用规格

Product Name
Eaton Crouse-Hinds series STB enclosure
Catalog Number
STBS1151509
UPC
662276752610
Product Length/Depth
5.91 in
Product Height
5.91 in
Product Width
3.54 in
Product Weight
4.19 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 2
NEMA Rating
4X
6
Ingress protection (IP) ratings
IP66
Enclosure size
15" x 15" x 9"
Material
Polished 316L stainless steel

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。