下载文档 () / 20
动力,因我们而不同*

STBS1163812

Eaton Crouse-Hinds series STB enclosure, 16" x 38" x 12", Polished 316L stainless steel

常用规格

Product Name
Eaton Crouse-Hinds series STB enclosure
Catalog Number
STBS1163812
UPC
662276752603
Product Length/Depth
14.96 in
Product Height
6.3 in
Product Width
4.72 in
Product Weight
8.14 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
NEC/CEC
NEC hazardous rating
Class I, Division 2
NEMA Rating
6
4X
Ingress protection (IP) ratings
IP66
Enclosure size
16" x 38" x 12"
Material
Polished 316L stainless steel

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。