Eaton Crouse-Hinds series STB enclosure
STBS1254013

STBS1254013

Eaton Crouse-Hinds series STB enclosure, 25" x 40" x 13", Polished 316L stainless steel
STBS1254013 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series STB enclosure
Catalog Number
STBS1254013
Product Length/Depth
15.75 in
Product Height
9.84 in
Product Width
5.12 in
Product Weight
11.8 lb

产品规格

Ingress protection (IP) ratings
IP66
Enclosure size
25" x 40" x 13"
Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
NEC/CEC
NEC hazardous rating
Class I, Division 2
NEMA Rating
4X
6
Material
Polished 316L stainless steel
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.