下载文档 () / 20
动力,因我们而不同*

STBS13838220

Eaton Crouse-Hinds series STB enclosure, 400A, 38" x 38" x 22" enclosure size, 435 mm horizontal fixing center, 250 mm vertical fixing center, 316L stainless steel, 0 gland plates, 690 Vac/Vdc

常用规格

Product Name
Eaton Crouse-Hinds series STB enclosure
Catalog Number
STBS13838220
Product Length/Depth
380 mm
Product Height
380 mm
Product Width
220 mm
Product Weight
8.48 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
NEC/CEC
NEC hazardous rating
Class I, Division 2
NEMA Rating
6
4X
Ingress protection (IP) ratings
IP66
Amperage Rating
400A
Voltage rating
690 Vac/Vdc
Enclosure size
38" x 38" x 22"
Material
316L stainless steel
Fixing center horizontal
435 mm
Fixing center vertical
250 mm
Number of gland plates
0

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。