知识搜索
下载文档 () / 20
动力,因我们而不同*

STC 4

Eaton Crouse-Hinds series Myers cap-off, Zinc, 1-1/4"

常用规格

Product Name
Eaton Crouse-Hinds series Myers cap-off
Catalog Number
STC 4
UPC
784731100504
Product Length/Depth
2.36 in
Product Height
2.36 in
Product Width
0.85 in
Product Weight
0.4 lb
Certifications
cUL Listed

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Trade size
1-1/4"
Material
Zinc

导出产品规格