Eaton Crouse-Hinds series Myers ground hub
STG 12

STG 12

Eaton Crouse-Hinds series Myers ground hub, Zinc, 6"
STG 12 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Myers ground hub
Catalog Number
STG 12
UPC
784731101044
Product Length/Depth
8.2 in
Product Height
4.3 in
Product Width
8.3 in
Product Weight
7.5 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Zinc
NEMA Rating
3
3R
4
4X
12
Trade size
6"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.