知识搜索
下载文档 () / 20
动力,因我们而不同*

STGN 3

Eaton Crouse-Hinds series Myers ground nut, Zinc, 1"

常用规格

Product Name
Eaton Crouse-Hinds series Myers ground nut
Catalog Number
STGN 3
UPC
784731101396
Product Length/Depth
2 in
Product Height
2 in
Product Width
0.75 in
Product Weight
0.13 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Trade size
1"
Material
Zinc

导出产品规格