| Product Name |
Eaton Type STN industrial control transformer
|
| Catalog Number |
STI0.315(400/230)
|
| Product Length/Depth |
3.5 in
|
| Product Height |
4.5 in
|
| Product Width |
4.8 in
|
| Product Weight |
10.29 lb
|
| Compliances |
CSA
|
| Certifications |
Contact Manufacturer
|
| Phase |
Single-phase
|
| Type |
Industrial control transformer
|
| Volt ampere rating |
315 VA
|
| Design |
STN
|
| Primary voltage |
400 V
|
| Secondary voltage |
230 V
|