Eaton Crouse-Hinds series STL thread lubricant
STL8

STL8

Eaton Crouse-Hinds series STL thread lubricant, Effective and stable from -20°F to +300°F, 8 oz can
STL8 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series STL thread lubricant
Catalog Number
STL8
UPC
782274614250
Product Length/Depth
2.5 in
Product Height
4.5 in
Product Width
2.5 in
Product Weight
0.59 lb

产品规格

Special features
Effective and stable from -20°F to +300°F
Type
8 oz can
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.