| Product Name |
Eaton B-Line series Twirl-Nut stud nut
|
| Catalog Number |
STN225-3/4ZN
|
| UPC |
781011414757
|
| Product Length/Depth |
0.75 in
|
| Product Height |
0.825 in
|
| Product Width |
1.625 in
|
| Product Weight |
0.165 lb
|
| Certifications |
Not Applicable
|
| Bolt/thread/rod size |
1/2"-13
|
| Product Category |
Channel nuts
|
| Type |
Stud twirl-nut
|
| Load rating (pull out strength) |
2000 lbs
|
| Finish |
Electro-plated
|
| Material |
Steel
|