| Product Name |
Eaton B-Line series Twirl-Nut stud nut
|
| Catalog Number |
STN525-11/2ZN
|
| UPC |
781011415082
|
| Product Length/Depth |
1.5 in
|
| Product Height |
0.825 in
|
| Product Width |
1.625 in
|
| Product Weight |
0.17 lb
|
| Compliances |
Not Applicable
|
| Certifications |
Not Applicable
|
| Bolt/thread/rod size |
1/2"-13
|
| Product Category |
Channel nuts
|
| Type |
Stud twirl-nut
|
| Load rating (pull out strength) |
1500 lbs
|
| Finish |
Electro-plated
|
| Material |
Steel
|