Eaton Crouse-Hinds series Myers through bulkhead fitting, Zinc, 3/4"
| Product Name |
Eaton Crouse-Hinds series Myers through bulkhead fitting
|
| Catalog Number |
STTB 2
|
| UPC |
784731100702
|
| Product Length/Depth |
1.68 in
|
| Product Height |
1.65 in
|
| Product Width |
1.68 in
|
| Product Weight |
0.5 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 2
Class II, Division 1 Class II, Division 2 Class III |
| Trade size |
3/4"
|
| Material |
Zinc
|