知识搜索
下载文档 () / 20
动力,因我们而不同*

STTTB 2

Eaton Crouse-Hinds series Myers through bulkhead fitting, Zinc, 3/4", Without nipples

常用规格

Product Name
Eaton Crouse-Hinds series Myers through bulkhead fitting
Catalog Number
STTTB 2
UPC
784731102232
Product Length/Depth
1.68 in
Product Height
1.65 in
Product Width
1.68 in
Product Weight
0.58 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Trade size
3/4"
Material
Zinc
Special features
Without nipples

导出产品规格