Eaton Crouse-Hinds series Pauluhn Summit linear LED light fixture
SUM13L{}UNV1 S903

SUM13L{}UNV1 S903

Eaton Crouse-Hinds series Pauluhn Summit linear LED light fixture, 3-lamp T5HO, 50/60 Hz, LED, Polycarbonate lens, 13000 lm, 106 lm/W, Aluminum, PF > 0.90, 120-277 Vac, 127-250 Vdc, 122W
SUM13L/UNV1 S903 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Summit linear LED light fixture
Catalog Number
SUM13L/UNV1 S903
UPC
662276649903
Product Length/Depth
40.61 in
Product Height
6.39 in
Product Width
7.66 in
Product Weight
23.41 lb

产品规格

Lumens
13000
Wattage
122W
Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
NEMA Rating
4X
Equivalent luminaire
3-lamp T5HO
Lens material
Polycarbonate
Material
Aluminum
Power factor
> 0.90
Frequency rating
50/60 Hz
Lumens per watt
106
Voltage rating
120-277 Vac, 127-250 Vdc
Lamp type
LED
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.