Eaton Model 85 Y-Strainer
SY085010BR20A

SY085010BR20A

Eaton Model 85 Y-Strainer, Y-Strainer, 1"#85 150#RF SSTL W/ 1/32"P SS SCREEN 20M EQ, Cast, Stainless steel, 19 Bar, ANSI flange 1"
SY085010BR20A - sku page

Photo is representative

常用规格

Product Name
Eaton Model 85 Y-Strainer
Catalog Number
SY085010BR20A
Product Length/Depth
108 mm
Product Height
127 mm
Product Width
162 mm
Product Weight
4 kg
Certifications
CRN Stamp

产品规格

Configuration
Y-Strainer
Manufacturing style
Cast
Number of baskets
1
Sealing material
Non-asbestos
Design pressure - max
19 bar
Connection type (inlet/outlet)
ANSI flange
Material
Stainless steel
Connection size (inlet/outlet)
1"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.