Eaton Model 85 Y-Strainer
SY085015BR20A

SY085015BR20A

Eaton Model 85 Y-Strainer, Y-Strainer, 1-1/2"#85 150#RF SSTL 1/32"P SS SCREEN 20M EQ, Cast, Stainless steel, 19 Bar, ANSI flange 1 1/2"
SY085015BR20A - sku page

Photo is representative

常用规格

Product Name
Eaton Model 85 Y-Strainer
Catalog Number
SY085015BR20A
Product Length/Depth
127 mm
Product Height
165 mm
Product Width
226 mm
Product Weight
8 kg
Certifications
CRN Stamp

产品规格

Configuration
Y-Strainer
Manufacturing style
Cast
Number of baskets
1
Sealing material
Non-asbestos
Design pressure - max
19 bar
Connection type (inlet/outlet)
ANSI flange
Material
Stainless steel
Connection size (inlet/outlet)
1 1/2"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.