Eaton Model 85 Y-Strainer
SY085020BR30A

SY085020BR30A

Eaton Model 85 Y-Strainer, Y-Strainer, 2" #85 150#RF CSTL W/ 1/32"P SS SCREEN 20M EQ, Cast, Carbon steel, 20 Bar, ANSI flange 2"
SY085020BR30A - sku page

Photo is representative

常用规格

Product Name
Eaton Model 85 Y-Strainer
Catalog Number
SY085020BR30A
Product Length/Depth
152 mm
Product Height
210 mm
Product Width
200 mm
Product Weight
7 kg
Certifications
CRN Stamp

产品规格

Configuration
Y-Strainer
Manufacturing style
Cast
Number of baskets
1
Sealing material
Non-asbestos
Design pressure - max
20 bar
Connection type (inlet/outlet)
ANSI flange
Material
Carbon steel
Connection size (inlet/outlet)
2"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.