Eaton Model 85 Y-Strainer
SY085060BR30A

SY085060BR30A

Eaton Model 85 Y-Strainer, Y-Strainer, 6" #85 150#RF CSTL W/ 1/8"P SSTL SCREEN, Cast, Carbon steel, 20 Bar, ANSI flange 6"
SY085060BR30A - sku page

Photo is representative

常用规格

Product Name
Eaton Model 85 Y-Strainer
Catalog Number
SY085060BR30A
Product Length/Depth
279 mm
Product Height
533 mm
Product Width
470 mm
Product Weight
59 kg
Certifications
CRN Stamp

产品规格

Configuration
Y-Strainer
Manufacturing style
Cast
Number of baskets
1
Sealing material
Non-asbestos
Design pressure - max
20 bar
Connection type (inlet/outlet)
ANSI flange
Material
Carbon steel
Connection size (inlet/outlet)
6"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.