下载文档 () / 20
动力,因我们而不同*

T10P11S2516

EATON GENERAL PURPOSE VENTILATED TRANSFORMER, DOE 2016, ALUMINIUM, 60 HZ, 25KVA, 1PH, 120X240V, 120Y/240V, NEMA ST-20, 150°C RISE, NEMA 2, FR842A, 220°C, 1@+5%, 2@-5% X 2@+2.5%, 4@-2.5%, WS45A

常用规格

Product Name
Eaton General purpose ventilated transformer
Catalog Number
T10P11S2516
UPC
786689878146
Product Length/Depth
17.4 in
Product Height
33.75 in
Product Width
22.45 in
Product Weight
253 lb
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
10 CFR Part 431 (2016) Efficient

产品规格

Coil material
Aluminum
Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency rating
60 Hz
Kva Rating
25 kVA
Phase
Single-phase
Primary voltage
120 x 240 V
Secondary Voltage
120Y/240 V
Sound Level
NEMA ST-20
Temperature rise
150 °C rise
Enclosure
NEMA 2
Frame
FR842A
Insulation
220 °C
Tap size
1@+5%, 2@-5% X 2@+2.5%, 4@-2.5%
Weathershield
WS45A

导出产品规格