下载文档 () / 20
动力,因我们而不同*

T20P11B05CUS64X42US

EATON GENERAL PURPOSE VENTILATED TRANSFORMER, DOE EXEMPT, 60HZ, SINGLE PHASE, 5KVA, COPPER, 240X480V, 120/240V, 42DB, 80°C RISE, NEMA 4X, NH6-N4X, 220°C, 1@+5%, 2@-5% X 2@+2.5%, 4@-2.5%

常用规格

Product Name
Eaton General purpose ventilated transformer
Catalog Number
T20P11B05CUS64X42US
UPC
786687116400
Product Length/Depth
25 in
Product Height
41 in
Product Width
21.5 in
Product Weight
500 lb
Compliances
Not Applicable
Certifications
UL Listed

产品规格

Special features
MADE IN AMERICA, DOE 2016 EXEMPT, TOTALLY ENCLOSED NON-VENTILATED XFRMR NEMA 4X STAINLESS STEEL 316 ENCL 42 DB MAX AVG
Type
DRY TYPE TRANSFORMER
Coil material
Copper
Efficiency
Exempt
Frequency rating
60 Hz
Kva Rating
5 kVA
Mounting
Floor
Phase
Single-phase
Secondary Voltage
120/240 V
Sound Level
42 dB
Temperature rise
80 °C rise
Enclosure
NEMA 4X
Frame
NH6-N4X
Insulation
220°C
Tap size
1@+5%, 2@-5% X 2@+2.5%, 4@-2.5%

导出产品规格