下载文档 () / 20
动力,因我们而不同*
已退市

T20P11F15CUS64X

15 kVA TENV Xfmr 1 PH 240 X 480-120/240 115C Rise, Copper, 316 SS NEMA 4X

常用规格

Product Name
Eaton General purpose ventilated transformer
Catalog Number
T20P11F15CUS64X
UPC
786680248535
Product Length/Depth
1.1 in
Product Height
1.1 in
Product Width
1.1 in
Product Weight
1.1 lb
Compliances
Not Applicable
Certifications
UL Listed

产品规格

Special features
316 SS NEMA 4X
Coil material
Copper
Efficiency
Exempt
Frequency rating
60 Hz
Kva Rating
15 kVA
Mounting
Floor
Phase
Single-phase
Primary voltage
240 V, 480 V
Secondary Voltage
120/240 V
Sound Level
NEMA ST-20
Temperature rise
115 °C rise
Enclosure
316 stainless steel NEMA 4X
Insulation
362 °C
Weathershield
Not required
Wiring connection
3XA

导出产品规格