下载文档 () / 20
动力,因我们而不同*

T20P11F50CUN12

EATON TOTALLY ENCLOSED NON-VENTILATED TRANSFORMER, DOE 2016 EXCEMPT, COPPER, 60HZ, 50KVA, SINGLE PHASE, 240X480V, 120/240V, NEMA ST-20, 115°C RISE, NEMA 12, 844ANV, 220°C, 1@+5%, 2@-5% X 2@+2.5%, 4@-2.5%

常用规格

Product Name
Eaton Totally enclosed non-ventilated transformer
Catalog Number
T20P11F50CUN12
UPC
786680248412
Product Length/Depth
34.06 in
Product Height
54.63 in
Product Width
32.46 in
Product Weight
975 lb
Compliances
Not Applicable
Certifications
UL Listed

产品规格

Special features
TOTALLY ENCLOSED NON-VENTED NEMA 12 ENCLOSURE
Coil material
Copper
Efficiency
Exempt
Frequency rating
60 Hz
Kva Rating
50 kVA
Mounting
Floor
Phase
Single-phase
Primary voltage
240 V, 480 V
Secondary Voltage
120/240 V
Sound Level
NEMA ST-20
Temperature rise
115 °C rise
Enclosure
NEMA 12
Frame
844ANV
Insulation
220°C
Tap size
1@+5%, 2@-5% X 2@+2.5%, 4@-2.5%
Weathershield
Not required
Wiring connection
3XA

导出产品规格