下载文档 () / 20
动力,因我们而不同*

T20P11S05E6

EATON GENERAL PURPOSE VENTILATED TRANSFORMER, DOE 2016 EXEMPT, ALUMINIUM, 60HZ, 5KVA, SINGLE PHASE, 240X480V, 120/240V, NEMA ST-20, 150°C RISE, NEMA 2, FR842A, 220°C, 1@+5%, 2@-5% X 2@+2.5%, 4@-2.5%, WS45A

常用规格

Product Name
Eaton General purpose ventilated transformer
Catalog Number
T20P11S05E6
UPC
786687087502
Product Length/Depth
17.4 in
Product Height
33.75 in
Product Width
22.45 in
Product Weight
195 lb
Compliances
Meets UBC requirements
NEMA Compliant
Certifications
UL Listed

产品规格

Special features
DOE 2016 EXEMPT
Coil material
Aluminum
Efficiency
Exempt
Frequency rating
60 Hz
Kva Rating
5 kVA
Mounting
Floor
Phase
Single-phase
Secondary Voltage
120/240 V
Sound Level
NEMA ST-20
Temperature rise
150 °C rise
Enclosure
NEMA 2
Frame
FR842A
Insulation
220°C
Tap size
1@+5%, 2@-5% X 2@+2.5%, 4@-2.5%
Weathershield
WS45A

导出产品规格