下载文档 () / 20
动力,因我们而不同*

T20P11S15CUN12

EATON TOTALLY ENCLOSED NON-VENTILATED TRANSFORMER, DOE 2016 EXCEMPT, COPPER, 60HZ, 15KVA, SINGLE PHASE, 240X480V, 120/240V, NEMA ST-20, 150°C RISE, NEMA 12, 843ANV, 220°C, 1@+5%, 2@-5% X 2@+2.5%, 4@-2.5%

常用规格

Product Name
Eaton Totally enclosed non-ventilated transformer
Catalog Number
T20P11S15CUN12
UPC
786680249549
Product Length/Depth
30.06 in
Product Height
49.63 in
Product Width
29.5 in
Product Weight
555 lb
Compliances
Not Applicable
Certifications
UL Listed

产品规格

Special features
TOTALLY ENCLOSED NON-VENTED NEMA 12 ENCLOSURE
Coil material
Copper
Efficiency
Exempt
Frequency rating
60 Hz
Kva Rating
15 kVA
Mounting
Floor
Phase
Single-phase
Primary voltage
240 V, 480 V
Secondary Voltage
120/240 V
Sound Level
NEMA ST-20
Temperature rise
150 °C rise
Enclosure
NEMA 12
Frame
843ANV
Insulation
220°C
Tap size
1@+5%, 2@-5% X 2@+2.5%, 4@-2.5%
Weathershield
Not required
Wiring connection
3XA

导出产品规格