| Product Name |
Eaton General purpose ventilated transformer
|
| Catalog Number |
T20P11S15N12
|
| UPC |
786680226786
|
| Product Length/Depth |
1.1 in
|
| Product Height |
1.1 in
|
| Product Width |
1.1 in
|
| Product Weight |
1.1 lb
|
| Compliances |
Not Applicable
|
| Certifications |
UL Listed
|
| Special features |
NEMA 12 Enclosure
|
| Type |
Ventilated transformer
|
| Coil material |
Aluminum
|
| Primary voltage |
480 V
|
| Temperature rise |
150 °C rise
|