下载文档 () / 20
动力,因我们而不同*

T29M11F1516-US

EATON GENERAL PURPOSE VENTILATED TRANSFORMER DOE 2016, ALUMINIUM, 60HZ, 3PH, 15KVA, SINGLE PHASE, 208V, 120/240V, NEMA ST-20, 150°C RISE, NEMA 3R, CASE A, 220°C, 1 @ +5% FCAN, 2 @ -5% FCBN X 2 @ +2.5% FCAN, 4 @ -2.5% FCBN

常用规格

Product Name
Eaton General purpose ventilated transformer
Catalog Number
T29M11F1516-US
UPC
786687111160
Product Length/Depth
14 in
Product Height
28 in
Product Width
21 in
Product Weight
210 lb
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
10 CFR Part 431 (2016) Efficient

产品规格

Special features
MADE IN AMERICA, 115 DEGREE C TEMP RISE
Type
Energy-efficient dry-type transformer
Coil material
Aluminum
Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency rating
60 Hz
Kva Rating
15 kVA
Mounting
Floor
Phase
Single-phase
Primary voltage
208 V
Secondary Voltage
120/240 V
Sound Level
NEMA ST-20
Temperature rise
150 °C rise
Enclosure
NEMA 3R
Frame
CASE A
Insulation
220 °C
Tap size
1 @ +5% FCAN, 2 @ -5% FCBN X 2 @ +2.5% FCAN, 4 @ -2.5% FCBN

导出产品规格