照片为代表
Download
Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body, Copper-free aluminum, T shape, 1"
| Product Name |
Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body
|
| Catalog Number |
T39
|
| UPC |
782274627304
|
| Product Length/Depth |
6.59 in
|
| Product Height |
2.69 in
|
| Product Width |
1.88 in
|
| Product Weight |
0.74 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| NEMA Rating |
12
|
| Shape |
T
|
| Trade size |
1"
|
| Material |
Copper-free aluminum
|