Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Copper-free aluminum, T shape, 2-1/2"
| Product Name |
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
|
| Catalog Number |
T77 SA
|
| UPC |
782274364896
|
| Product Length/Depth |
12 in
|
| Product Height |
5.75 in
|
| Product Width |
3.63 in
|
| Product Weight |
4.1 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| NEMA Rating |
12
|
| Shape |
T
|
| Trade size |
2-1/2"
|
| Material |
Copper-free aluminum
|